IESNA:LM-63-2002
[TEST]P1069685
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-8, G2-2406-143-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S290D330U927-4F0-1E-UDD-SVL1-S
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT SILVER HOUSING, SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT SATIN WHITE LAY-IN DIFFUSER
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1154
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
187.1 186.3 185.4 182.2 179.2 175.6 168.5 159 151.2 144
132.2 121 113.6 106.1 94.6 81.1 72.5 63.9 51.8 39.5
31.8 24.3 14.8 12.4 11 9.9 8.6 7.4 6.6 6
4.8 4 3.5 2.9 2.4 3.3 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
187.1 186 183.7 180 176.1 171.5 163.1 152.5 144.5 136.2
124.1 112.5 104.5 96.7 85.5 73.5 65.8 58.3 47.1 36.8
30.4 24.6 16.5 12.1 10.7 9.9 8.6 7.4 6.6 6
5.2 4.7 4.1 3.8 3.4 4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
187.1 186 183 176.8 171.6 165.8 156.1 145.5 137.8 129.7
116.7 103.9 95.6 87.3 74.9 63.9 57.3 51 41.8 33.1
27.6 23.2 17.6 14.1 12.4 11 9.3 8.1 7.3 6.7
5.9 5.1 4.8 4.3 3.8 4.4 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
187.1 187.6 183.6 175.8 169.4 162.8 152.2 140.4 131.8 123.5
110.7 97.8 89 80.2 67.2 54.9 47.2 40.3 29.5 21.9
18.6 16.9 15.1 13.8 12.7 11.8 10.3 9 8.2 7.4
6.1 5 4.4 4.2 3.4 3.2 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
187.1 184.9 179.9 172.1 165.7 159.1 148.1 136.4 128.1 120.1
107 94.2 85.6 76.8 63.9 51.1 42.8 34.5 23.1 17.1
15.2 13.5 11.4 9.3 7.9 6.8 5.5 4.4 3.8 3.5
2.8 2.3 2.1 2.1 1.7 0.9 0.3 5 14.6 26.6
35.5 44.9 60.2 75.5 85.4 96.1 112 127.7 138.3 147.9
162.9 177.5 186.7 197 210.7 225.2 234 242.9 255.8 267.3
275.1 282.1 292.5 301.4 306.7 311.7 318.2 323.7 326.6 328.6
331.1 332.1 331.7
187.1 187.6 183.6 175.8 169.4 162.8 152.2 140.4 131.8 123.5
110.7 97.8 89 80.2 67.2 54.9 47.2 40.3 29.5 21.9
18.6 16.9 15.1 13.8 12.7 11.8 10.3 9 8.2 7.4
6.1 5 4.4 4.2 3.4 3.2 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
187.1 186 183 176.8 171.6 165.8 156.1 145.5 137.8 129.7
116.7 103.9 95.6 87.3 74.9 63.9 57.3 51 41.8 33.1
27.6 23.2 17.6 14.1 12.4 11 9.3 8.1 7.3 6.7
5.9 5.1 4.8 4.3 3.8 4.4 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
187.1 186 183.7 180 176.1 171.5 163.1 152.5 144.5 136.2
124.1 112.5 104.5 96.7 85.5 73.5 65.8 58.3 47.1 36.8
30.4 24.6 16.5 12.1 10.7 9.9 8.6 7.4 6.6 6
5.2 4.7 4.1 3.8 3.4 4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
187.1 186.3 185.4 182.2 179.2 175.6 168.5 159 151.2 144
132.2 121 113.6 106.1 94.6 81.1 72.5 63.9 51.8 39.5
31.8 24.3 14.8 12.4 11 9.9 8.6 7.4 6.6 6
4.8 4 3.5 2.9 2.4 3.3 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
187.1 186 183.7 180 176.1 171.5 163.1 152.5 144.5 136.2
124.1 112.5 104.5 96.7 85.5 73.5 65.8 58.3 47.1 36.8
30.4 24.6 16.5 12.1 10.7 9.9 8.6 7.4 6.6 6
5.2 4.7 4.1 3.8 3.4 4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
187.1 186 183 176.8 171.6 165.8 156.1 145.5 137.8 129.7
116.7 103.9 95.6 87.3 74.9 63.9 57.3 51 41.8 33.1
27.6 23.2 17.6 14.1 12.4 11 9.3 8.1 7.3 6.7
5.9 5.1 4.8 4.3 3.8 4.4 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
187.1 187.6 183.6 175.8 169.4 162.8 152.2 140.4 131.8 123.5
110.7 97.8 89 80.2 67.2 54.9 47.2 40.3 29.5 21.9
18.6 16.9 15.1 13.8 12.7 11.8 10.3 9 8.2 7.4
6.1 5 4.4 4.2 3.4 3.2 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
187.1 184.9 179.9 172.1 165.7 159.1 148.1 136.4 128.1 120.1
107 94.2 85.6 76.8 63.9 51.1 42.8 34.5 23.1 17.1
15.2 13.5 11.4 9.3 7.9 6.8 5.5 4.4 3.8 3.5
2.8 2.3 2.1 2.1 1.7 0.9 0.3 5 14.6 26.6
35.5 44.9 60.2 75.5 85.4 96.1 112 127.7 138.3 147.9
162.9 177.5 186.7 197 210.7 225.2 234 242.9 255.8 267.3
275.1 282.1 292.5 301.4 306.7 311.7 318.2 323.7 326.6 328.6
331.1 332.1 331.7
187.1 187.6 183.6 175.8 169.4 162.8 152.2 140.4 131.8 123.5
110.7 97.8 89 80.2 67.2 54.9 47.2 40.3 29.5 21.9
18.6 16.9 15.1 13.8 12.7 11.8 10.3 9 8.2 7.4
6.1 5 4.4 4.2 3.4 3.2 3.6 7.4 17.3 29
37.7 46.7 61 76.7 87 97.8 113.6 129.9 140.4 150.5
165.4 180.6 190.2 199.9 213.8 227.7 236.4 245.4 257.7 269.6
276.8 283.7 293.3 301.9 307.3 311.8 317.9 322.9 325.8 327.8
330.3 331.4 331.7
187.1 186 183 176.8 171.6 165.8 156.1 145.5 137.8 129.7
116.7 103.9 95.6 87.3 74.9 63.9 57.3 51 41.8 33.1
27.6 23.2 17.6 14.1 12.4 11 9.3 8.1 7.3 6.7
5.9 5.1 4.8 4.3 3.8 4.4 9.8 8.9 17.9 30.1
38.6 47.8 61.6 76.7 87 97.6 113.1 128.4 138.3 149
164.6 179.7 189.8 200.1 214.4 228.5 237.9 246.4 259.4 270.8
277.9 285.1 294.2 302.4 307.6 312.1 317.9 322.8 325.5 327.5
329.7 331 331.7
187.1 186 183.7 180 176.1 171.5 163.1 152.5 144.5 136.2
124.1 112.5 104.5 96.7 85.5 73.5 65.8 58.3 47.1 36.8
30.4 24.6 16.5 12.1 10.7 9.9 8.6 7.4 6.6 6
5.2 4.7 4.1 3.8 3.4 4 9.2 9 17.9 30.1
38.6 48 62.1 76.9 87 96.9 112.8 127.7 138.2 148.3
163.7 178.7 189.2 198.8 214.1 228.2 237.9 246.6 259.7 271.3
278.7 286.1 295.5 304.3 309.2 313.9 319.9 324.7 327.4 329.4
331.6 332.3 331.7
187.1 186.3 185.4 182.2 179.2 175.6 168.5 159 151.2 144
132.2 121 113.6 106.1 94.6 81.1 72.5 63.9 51.8 39.5
31.8 24.3 14.8 12.4 11 9.9 8.6 7.4 6.6 6
4.8 4 3.5 2.9 2.4 3.3 9.5 9.1 17.4 30.1
38.3 47.7 62.1 75.7 86.2 96.3 112 126.9 137.4 147.7
163.4 177.8 188.1 197.9 213.3 227.1 236.8 245.5 258.6 270.3
277.9 285.1 294.7 303 308.1 312.6 318.5 323.3 325.8 327.8
330 331 331.7
